PVR
Price * :  £9.99

ProtectNet
APC Surge Module for Coax Cable/CableTV, Replaceable, 1U, use with PRM4 or PRM24 Rackmount Chassis

PVR
More Images

Advanced Protection Against Damaging Power Transients Traveling Over Computer, AV and Network Data Lines

Includes: User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
1

Surge Protection and Filtering

Peak Current Normal Mode
0.20 kAmps
Peak Current Common Mode
0.50 kAmps
NM Surge Response Time (ns)
1 ns
Data Line Protection
Cable modem / Video protection,Co-axial Video / Cable protection
Data Lines Protected
(multi-line only)
1

Physical

Net Weight
0.06 KG
Maximum Height
44.00 mm
Maximum Width
19.00 mm
Maximum Depth
69.00 mm
Shipping Weight
0.28 KG
Shipping Height
99.00 mm
Shipping Width
33.00 mm
Shipping Depth
95.00 mm
Master Carton Units
96.00
Master Carton Dimensions (Length x Width x Height)
25.125 X 16.25 X 8.125 inches
SCC Codes
3073130421719 1
Color
Black

Environmental

Operating Environment
-15 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3000 meters

Conformance

Regulatory Approvals
UL 497B,UL Recognized
Standard Warranty
Lifetime
Environmental Compliance
RoHS
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.