PV
Price * :  $39.99

ProtectNet
APC ProtectNet standalone surge protector for coax cable lines (CATV/DSS)

PV

Advanced Protection Against Damaging Power Transients Traveling Over Computer, AV and Network Data Lines

Includes: 12 inch Coaxial patch cable

Standard Lead Time: Usually in Stock

Surge Protection and Filtering

Peak Current Normal Mode
0.20 kAmps
Peak Current Common Mode
0.50 kAmps
NM Surge Response Time (ns)
1 ns
Data Line Protection
Co-axial Video / Cable protection,Cable modem / Video protection
Data Lines Protected
(multi-line only)
1
Let Through Voltage Rating
< 85

Physical

Net Weight
0.27 lbs. (0.12 kg)
Maximum Height
3.20 inches (81 mm)
Maximum Width
1.70 inches (43 mm)
Maximum Depth
1.10 inches (28 mm)
Shipping Weight
0.34 lbs. (0.15 kg)
Shipping Height
5.10 inches (130 mm)
Shipping Width
5.40 inches (137 mm)
Shipping Depth
1.40 inches (36 mm)
Master Carton Units
144.00
Master Carton Weight
14.50 lbs.
SCC Codes
20731304098441
Color
Black

Environmental

Operating Environment
5 - 149 °F (-15 - 65 °C)
Operating Relative Humidity
0 - 95%
Storage Temperature
5 - 149 °F (-15 - 65 °C)
Storage Relative Humidity
0 - 95%

Conformance

Regulatory Approvals
UL Recognized
Standard Warranty
Lifetime
Environmental Compliance
RoHS 7b Exemption
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.