PTEL2
Price * :  $18.99
$17.25

ProtectNet
APC ProtectNet standalone surge protector for analog/DSL phone lines (2 lines, 4 wires)

PTEL2
More Images

Advanced Protection Against Damaging Power Transients Traveling Over Computer, AV and Network Data Lines

Includes: User Manual

Standard Lead Time: Usually in Stock

Input

Input Connections
--

Surge Protection and Filtering

Peak Current Normal Mode
0.20 kAmps
Peak Current Common Mode
0.15 kAmps
NM Surge Response Time (ns)
1 ns
Data Line Protection
RJ-45 Modem/Fax/DSL protection (four wire dual line)
Data Lines Protected
(multi-line only)
3-6 RJ45
Let Through Voltage Rating
< 260

Physical

Net Weight
0.14 lbs. (0.06 kg)
Maximum Height
4.05 inches (103 mm)
Maximum Width
1.87 inches (47 mm)
Maximum Depth
1.10 inches (28 mm)
Shipping Weight
0.30 lbs. (0.14 kg)
Shipping Height
4.10 inches (104 mm)
Shipping Width
3.55 inches (90 mm)
Shipping Depth
1.15 inches (29 mm)
Master Carton Units
144.00
Master Carton Weight
18.00 lbs.
SCC Codes
10731304000430
Color
Beige
Units per Pallet
750.00

Environmental

Operating Environment
5 - 113 °F (-15 - 45 °C)
Operating Relative Humidity
0 - 95%
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%

Conformance

Regulatory Approvals
CSA,UL 497A,UL Listed
Standard Warranty
10 years repair or replace
Environmental Compliance
RoHS
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.