PS9-DTE
Price * :  $34.95

ProtectNet
APC ProtectNet standalone surge protector for Serial RS232 lines (9 pin female to male)

PS9-DTE
More Images

Advanced Protection Against Damaging Power Transients Traveling Over Computer, AV and Network Data Lines

Includes: User Manual

Standard Lead Time: Usually in Stock

Surge Protection and Filtering

Peak Current Common Mode
0.20 kAmps
NM Surge Response Time (ns)
1 ns
Data Lines Protected
(multi-line only)
1-9
Let Through Voltage Rating
< 40

Physical

Net Weight
0.13 lbs. (0.06 kg)
Maximum Height
3.00 inches (76 mm)
Maximum Width
1.40 inches (36 mm)
Maximum Depth
0.60 inches (15 mm)
Shipping Weight
0.22 lbs. (0.10 kg)
Shipping Height
7.00 inches (178 mm)
Shipping Width
6.50 inches (165 mm)
Shipping Depth
1.75 inches (44 mm)
Master Carton Units
40.00
Color
Beige

Environmental

Operating Environment
5 - 113 °F (-15 - 45 °C)
Operating Relative Humidity
0 - 95%
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%

Conformance

Regulatory Approvals
UL 497B,UL Listed
Standard Warranty
Lifetime
Environmental Compliance
RoHS
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.