PRO7T
Price * :  $27.99

SurgeArrest Home/Office
APC Professional SurgeArrest, 7 outlet, phone line protection

PRO7T
More Images

Professional-grade Protection for Computers and Electronics

Includes: 1.8 Meter Tel cable (2), User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
7
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
6 feet (1.83 meters)

Surge Protection and Filtering

Surge energy rating
320 Joules
eP Joule Rating
1760
EMI/RFI Noise rejection (100 kHz to 10 MHz)
60 dB
Peak Current Normal Mode
13 kAmps
Peak Current Common Mode
13 kAmps
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)
Data Lines Protected
(multi-line only)
1
Let Through Voltage Rating
< 85

Physical

Net Weight
2.00 lbs. (0.91 kg)
Maximum Height
2.00 inches (51 mm)
Maximum Width
4.25 inches (108 mm)
Maximum Depth
10.50 inches (267 mm)
Shipping Weight
2.40 lbs. (1.09 kg)
Shipping Height
2.10 inches (53 mm)
Shipping Width
7.25 inches (184 mm)
Shipping Depth
12.75 inches (324 mm)
Master Carton Units
12.00
Master Carton Weight
31.20 lbs.
SCC Codes
10731304000188
Color
Beige
Units per Pallet
384.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
CSA,UL 497A,UL 1283,UL 1363,UL 1449
Standard Warranty
Lifetime
Equipment protection policy
Lifetime : $75000
UL 1449 TVSS Rating
330V
Environmental Compliance
RoHS 7b Exemption
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.