PRMLB
Price * :  $6.99

ProtectNet
APC Mounting L-bracket for the PRM4 chassis

PRMLB
More Images

Advanced Protection Against Damaging Power Transients Traveling Over Computer, AV and Network Data Lines

Includes: Installation guide

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.10 lbs. (0.06 kg)
Maximum Height
0.76 inches (19 mm)
Maximum Width
1.38 inches (35 mm)
Maximum Depth
1.76 inches (44 mm)
Shipping Weight
0.16 lbs. (0.08 kg)
Shipping Height
1.26 inches (32 mm)
Shipping Width
4.00 inches (102 mm)
Shipping Depth
3.76 inches (95 mm)
Master Carton Units
96.00
Master Carton Weight
16.00 lbs.
SCC Codes
3073130421722 1
Color
Black

Environmental

Operating Environment
5 - 113 °F (-15 - 45 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-50000 feet (0-15000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Standard Warranty
Lifetime
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.