PRM4
Price * :  $14.99

ProtectNet
APC 4 position chassis for replaceable data line surge protection modules, 1U

PRM4
More Images

Advanced Protection Against Damaging Power Transients Traveling Over Computer, AV and Network Data Lines

Includes: User Manual

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.66 lbs. (0.30 kg)
Maximum Height
1.76 inches (44 mm)
Maximum Width
4.00 inches (102 mm)
Maximum Depth
3.26 inches (83 mm)
Shipping Weight
0.98 lbs. (0.44 kg)
Shipping Height
2.50 inches (64 mm)
Shipping Width
5.76 inches (146 mm)
Shipping Depth
5.00 inches (127 mm)
Master Carton Units
38.00
Master Carton Dimensions (Length x Width x Height)
15.5 X 12 X 17.5 inches
Master Carton Weight
38.50 lbs.
SCC Codes
3073130421717 7
Color
Black

Environmental

Operating Environment
5 - 113 °F (-15 - 45 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-10000 feet (0-3000 meters)

Conformance

Regulatory Approvals
TUV,VDE
Standard Warranty
Lifetime
Environmental Compliance
RoHS
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.