PRM
Price * :  $39.99
$36.00

ProtectNet
APC PROTECTNET RACK MOUNT SHELF

PRM
More Images

The PRM is a rack-mount shelf that enables the rack-mounting of up to four, four-port chassis modules (part# PRM4). The PRM4 is the chassis that holds the individual Rack-Mount ProtectNet surge protection modules.

Includes: User Manual

Standard Lead Time: Usually in Stock

Physical

Net Weight
1.10 lbs. (0.50 kg)
Maximum Height
1.75 inches (44 mm)
Maximum Width
8.38 inches (213 mm)
Maximum Depth
19.00 inches (483 mm)
Shipping Weight
1.50 lbs. (0.68 kg)
Shipping Height
1.75 inches (44 mm)
Shipping Width
8.50 inches (216 mm)
Shipping Depth
19.00 inches (483 mm)
Master Carton Units
1.00
Master Carton Weight
1.20 lbs.
SCC Codes
10731304000690
Color
Black

Conformance

Standard Warranty
Lifetime
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.