Power Manager 6 Outlet White Technical Specifications

PowerManager

Power Manager 6 Outlet White
POW6-WHT
Email Technical Specifications Printer Friendly
Locate a Partner

The ultimate in power control and cord management plus guaranteed surge suppression for life

Includes: User Manual

Standard Lead Time: While Supplies Last

Output

Number of Outlets
6
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Maximum Line Current per phase
15A

Surge Protection and Filtering

Surge energy rating
480 Joules
Peak Current Normal Mode
13 kAmps
Peak Current Common Mode
26 kAmps
Let Through Voltage Rating
< 40

Physical

Net Weight
2.50 KG
Maximum Height
42.00 mm
Maximum Width
318.00 mm
Maximum Depth
370.00 mm
Shipping Weight
2.74 KG
Shipping Height
51.00 mm
Shipping Width
330.00 mm
Shipping Depth
457.00 mm
Color
Beige

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%

Conformance

Regulatory Approvals
CSA 22.2 No. 950, UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V

Sustainable Offer Status