|
You are here:
|
Product Category |
APC PROTECTNET 10BT/TR
Input
Input Connections
Surge Protection and Filtering
Peak Current Common Mode
0.25 kAmps
NM Surge Response Time (ns)
1 ns
Data Line Protection
RJ45 10 Base-T Ethernet protection
Data Lines Protected
(multi-line only)
1-8
Let Through Voltage Rating
<
8
Physical
Net Weight
0.45 KG
Maximum Height
43.00 mm
Maximum Width
86.00 mm
Maximum Depth
81.00 mm
Shipping Weight
0.50 KG
Shipping Height
51.00 mm
Shipping Width
241.00 mm
Shipping Depth
165.00 mm
Master Carton Units
5.00
Master Carton Weight
5.50 lbs.
SCC Codes
10731304000676
Color
Black
Environmental
Operating Environment
-15 - 45 °C
Operating Relative Humidity
0 - 95%
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Conformance
Regulatory Approvals
UL 497B, UL Listed
Standard Warranty
Lifetime
Sustainable Offer Status |
||||||||