PNOTEPROC8-EC

SurgeArrest Essential
APC Notebook Surge Protector for AC, phone and network lines, 2 pin connection, 100-240V, EMEA

PNOTEPROC8-EC
More Images

Basic Protection for Computers and Electronics

Includes: 1.8 Meter Tel cable (2), 30 cm Network patch cable, Cord management straps, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
1
Receptacle Style
IEC 320-C8

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
IEC 320 C8
Maximum Line Current per phase
4A

Surge Protection and Filtering

Surge energy rating
180 Joules
Peak Current Normal Mode
6.50 kAmps
NM Surge Response Time (ns)
1 ns
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line),RJ45 10/100 Base-T Ethernet protection
Let Through Voltage Rating
< 330

Physical

Net Weight
0.10 KG
Maximum Height
27.00 mm
Maximum Width
32.00 mm
Maximum Depth
98.00 mm
Shipping Weight
0.20 KG
Shipping Height
66.00 mm
Shipping Width
158.00 mm
Shipping Depth
192.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
16.5 X 11.5 X 8.3 inches
Master Carton Weight
6.00 lbs.
Color
Silver
Units per Pallet
480.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters

Conformance

Regulatory Approvals
A-tick,CE,CSA,FCC Part 68,GS Mark,NOM,Telepermit,UL Listed,VDE
Standard Warranty
Lifetime
UL 1449 TVSS Rating
700V
Environmental Compliance
RoHS