APC Notebook Surge Protector for AC, phone and network lines, 2 pin connection, 100-240V Technical Specifications

SurgeArrest Essential

APC Notebook Surge Protector for AC, phone and network lines, 2 pin connection, 100-240V
PNOTEPROC8
Email Technical Specifications Printer Friendly
Locate a Partner
SurgeArrest Essential
More Images

Basic Protection Against Power Surges for Computers and Electronics

Includes: 1.8 Meter Tel cable (2), 30 cm Network patch cable, Cord management straps, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
1
Receptacle Style
IEC 320-C8

Input

Nominal Input Voltage
120V
Input Power
300 Watts
Input Frequency
50/60 Hz
Input Connections
IEC 320 C8
Maximum Line Current per phase
4A

Surge Protection and Filtering

Surge energy rating
180 Joules
Peak Current Normal Mode
6.50 kAmps
NM Surge Response Time (ns)
1 ns
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line), RJ45 10/100 Base-T Ethernet protection
Let Through Voltage Rating
< 330

Physical

Net Weight
0.10 KG
Maximum Height
27.00 mm
Maximum Width
32.00 mm
Maximum Depth
98.00 mm
Shipping Weight
0.20 KG
Shipping Height
66.00 mm
Shipping Width
158.00 mm
Shipping Depth
192.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
16.5 X 11.5 X 8.3 inches
Master Carton Weight
6.00 lbs.
Color
Silver
Units per Pallet
480.00
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
0-9000 meters

Conformance

Regulatory Approvals
CSA, FCC Part 68, NOM, UL Listed
Standard Warranty
Lifetime
UL 1449 TVSS Rating
700V

Sustainable Offer Status

RoHS
Compliant