PNOTEPROC6

SurgeArrest Essential
APC Notebook Surge Protector for AC, phone and network lines, 3 pin connection, 100-240V

PNOTEPROC6
More Images

Basic Protection for Computers and Electronics

Includes: 1.8 Meter Tel cable (2), 30 cm Network patch cable, Cord management straps, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
1
Receptacle Style
IEC 320-C6

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
IEC 320 C6
Maximum Line Current per phase
4A

Surge Protection and Filtering

Surge energy rating
600 Joules
Peak Current Normal Mode
6.50 kAmps
Peak Current Common Mode
12 kAmps
NM Surge Response Time (ns)
1 ns
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line),RJ45 10/100 Base-T Ethernet protection
Let Through Voltage Rating
< 330

Physical

Net Weight
0.10 KG
Maximum Height
28.00 mm
Maximum Width
32.00 mm
Maximum Depth
110.00 mm
Shipping Weight
0.20 KG
Shipping Height
69.00 mm
Shipping Width
158.00 mm
Shipping Depth
197.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
16.5 X 11.5 X 8.3 inches
Master Carton Weight
6.00 lbs.
Color
Silver
Units per Pallet
480.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters

Conformance

Regulatory Approvals
CSA,FCC Part 68,NOM,UL Listed
Standard Warranty
Lifetime
UL 1449 TVSS Rating
700V
Environmental Compliance
RoHS