PNOTEPRO3
DISCONTINUED : recommended replacement product PNOTEPROC6

SurgeArrest Notebook Pro C6 inline design 100-240V

PNOTEPRO3
More Images

Reliable power protection for Notebook computers, fax and answering machines

Includes: 1.8 Meter Tel cable (2), Cord management straps

Output

Number of Outlets
1
Receptacle Style
IEC 320-C6

Input

Input Connections
IEC 320 C6

Surge Protection and Filtering

Surge energy rating
180 Joules
Peak Current Normal Mode
6.50 kAmps
Peak Current Common Mode
4.50 kAmps
NM Surge Response Time (ns)
1 ns
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line)
Let Through Voltage Rating
< 330

Physical

Net Weight
0.12 KG
Maximum Height
38.00 mm
Maximum Width
32.00 mm
Maximum Depth
122.00 mm
Shipping Weight
0.22 KG
Shipping Height
179.00 mm
Shipping Width
178.00 mm
Shipping Depth
178.00 mm
Color
Charcoal

Environmental

Operating Environment
-15 - 45 °C
Operating Relative Humidity
0 - 95%
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%

Conformance

Regulatory Approvals
CSA,FCC Part 68,UL Listed
Standard Warranty
Lifetime