Product Category

Travel Power 75W DC/AC Inverter 120V

Auto and Air Inverters

Travel Power 75W DC/AC Inverter 120V
PNOTEAC75
DISCONTINUED
Email Technical Specifications Printer Friendly
Auto and Air Inverters
More Images

APC Auto and Air Inverters,75 Watts /75 VA,Input 12VDC /Output 120V

Includes: User Manual

Output

Output Power Capacity
75 Watts / 75 VA
Max Configurable Power
75 Watts / 75 VA
Nominal Output Voltage
120V
Output Connections
(1) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
12VDC
Input Connections
C-13
Cord Length
0.91 meters

Physical

Maximum Height
76.00 mm
Maximum Width
114.00 mm
Maximum Depth
38.00 mm
Net Weight
0.41 KG
Shipping Weight
0.50 KG
Shipping Height
210.00 mm
Shipping Width
193.00 mm
Shipping Depth
57.00 mm
Master Carton Weight
40.00 lbs.
Color
Charcoal

Conformance

Regulatory Approvals
CE, CSA, FCC Part 15 Class B, RTCA 160D sec21
Standard Warranty
1 year repair or replace

Sustainable Offer Status