Product Category

150 watt DC to AC inverter with airline adapter, 120V

Auto and Air Inverters

150 watt DC to AC inverter with airline adapter, 120V
PNOTEAC150A
DISCONTINUED
Email Technical Specifications Printer Friendly
Auto and Air Inverters
More Images

APC Auto and Air Inverters,150 Watts /150 VA,Input 12VDC /Output 120V

Includes: User Manual

Output

Output Power Capacity
150 Watts / 150 VA
Max Configurable Power
150 Watts / 150 VA
Nominal Output Voltage
120V
Efficiency at Full Load
85.0%
Waveform Type
Stepped approximation to a sinewave
Output Connections
(1) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
12VDC
Input Connections
C-13
Cord Length
0.91 meters

Physical

Maximum Height
157.00 mm
Maximum Width
81.00 mm
Maximum Depth
46.00 mm
Net Weight
0.45 KG
Shipping Weight
0.55 KG
Shipping Height
238.00 mm
Shipping Width
196.00 mm
Shipping Depth
61.00 mm
Master Carton Units
10.00
Master Carton Weight
6.36 KG
Color
Grey
SCC Codes
1073130422850 6

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
CE, EN 60950, FCC Part 15 Class B, IEC 60950, RTCA 160D sec21, TUV
Standard Warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant