|
You are here:
|
Product Category |
APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V Germany
Output
Number of Outlets
8
Receptacle Style
CEE 7 Schuko
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Maximum Line Current per phase
10A
Cord Length
3.05 meters
Surge Protection and Filtering
Surge energy rating
2525 Joules
eP Joule Rating
3400
EMI/RFI Noise rejection (100 kHz to 10 MHz)
70 dB
Peak Current Normal Mode
40 (/PH) kAmps
Peak Current Common Mode
30 kAmps
Data Line Protection
RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines), RJ45 10/100 Base-T Ethernet protection, Cable modem / Video protection
Data Lines Protected
(multi-line only)
1-4 RJ11 / 3-6 RJ45
Let Through Voltage Rating
<
700
Physical
Net Weight
1.26 KG
Maximum Height
372.00 mm
Maximum Width
122.00 mm
Maximum Depth
42.00 mm
Shipping Weight
1.32 KG
Shipping Height
381.00 mm
Shipping Width
216.00 mm
Shipping Depth
51.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
27 X 15.25 X 9 inches
Master Carton Weight
35.00 lbs.
SCC Codes
1073130422365 5
Color
Charcoal
Units per Pallet
96.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-15000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
CE
Standard Warranty
5 years (all other countries), Lifetime (European Union countries only)
UL 1449 TVSS Rating
--V
Sustainable Offer Status
RoHS
Compliant
|
|||||||||||