APC Performance SurgeArrest, 11 outlet, phone line (with splitter), coax & Ethernet protection Technical Specifications

SurgeArrest Performance

APC Performance SurgeArrest, 11 outlet, phone line (with splitter), coax & Ethernet protection
PF11VNT3
Email Technical Specifications Printer Friendly
Locate a Partner
SurgeArrest Performance
More Images

Maximum Power Surge Protection for Computers, Notebooks and Other Electronics

Includes: 6ft Gold Plated Coaxial Cable, 6ft Network cable, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
11
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
3.05 meters

Surge Protection and Filtering

Surge energy rating
2030 Joules
eP Joule Rating
3400
EMI/RFI Noise rejection (100 kHz to 10 MHz)
70 dB
Peak Current Normal Mode
20 kAmps
Peak Current Common Mode
60 kAmps
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line), RJ45 10/100 Base-T Ethernet protection, Co-axial Video / Cable protection
Data Lines Protected
(multi-line only)
--
Let Through Voltage Rating
< 40

Physical

Net Weight
1.11 KG
Maximum Height
318.00 mm
Maximum Width
146.00 mm
Maximum Depth
38.00 mm
Shipping Weight
1.57 KG
Shipping Height
356.00 mm
Shipping Width
241.00 mm
Shipping Depth
54.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
27 X 10.2 X 16 inches
Master Carton Weight
40.00 lbs.
SCC Codes
1073130419990 5
Color
Charcoal
Units per Pallet
288.00
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
CSA, UL 1363, UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V

Sustainable Offer Status