PER7T
Price * :  $17.99
$13.49

SurgeArrest Essential
APC Personal SurgeArrest, 7 outlet, phone line protection

PER7T
More Images

Basic Protection for Computers and Electronics

Includes: 1.8 Meter Tel cable (2), User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
7
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
6 feet (1.83 meters)

Surge Protection and Filtering

Surge energy rating
240 Joules
eP Joule Rating
1060
EMI/RFI Noise rejection (100 kHz to 10 MHz)
60 dB
Peak Current Normal Mode
6.50 kAmps
Peak Current Common Mode
13 kAmps
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)
Data Lines Protected
(multi-line only)
1
Let Through Voltage Rating
< 300

Physical

Net Weight
1.80 lbs. (0.82 kg)
Maximum Height
2.00 inches (51 mm)
Maximum Width
4.25 inches (108 mm)
Maximum Depth
10.50 inches (267 mm)
Shipping Weight
2.30 lbs. (1.05 kg)
Shipping Height
2.10 inches (53 mm)
Shipping Width
7.25 inches (184 mm)
Shipping Depth
12.75 inches (324 mm)
Master Carton Units
12.00
Master Carton Weight
27.80 lbs.
SCC Codes
10731304000126
Color
Beige
Units per Pallet
384.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
CSA,UL 497A,UL 1283,UL 1363,UL 1449
Standard Warranty
Lifetime
Equipment protection policy
Lifetime : $50000
UL 1449 TVSS Rating
330V
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.