APC Modular Remote Power Panel, 277kVA, 400A, 400V, 72 Pole, 300mm

Modular Power Distribution

APC Modular Remote Power Panel, 277kVA, 400A, 400V, 72 Pole, 300mm
PDPM277H
Email Technical Specifications Printer Friendly
Modular Power Distribution
More Images

A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.

Includes: Installation guide

Standard Lead Time: Usually Ships within 6 Weeks

Output

Maximum Total Current Draw per Phase
400A

Input

Nominal Input Voltage
400V 3PH
Input Frequency
50 Hz

Physical

Net Weight
160.00 KG
Maximum Height
2002.00 mm
Maximum Width
300.00 mm
Maximum Depth
1072.00 mm
Shipping Weight
182.68 KG
Shipping Height
2248.00 mm
Shipping Width
853.00 mm
Shipping Depth
1207.00 mm

Conformance

Regulatory Approvals
CE, UL Listed
Standard Warranty
1 year repair or replace

Sustainable Offer Status