APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 300cm, 360cm, 420cm Technical Specifications

Modular Power Accessories

APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 300cm, 360cm, 420cm
PDM1332IEC-3P
Email Technical Specifications Printer Friendly
Locate a Partner
Modular Power Accessories Modular Power Accessories
More Images

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Includes: Installation guide

Standard Lead Time: Usually Ships within 3 Weeks

Output

Nominal Output Voltage
230V
Maximum Total Current Draw per Phase
32A
Output Connections
(3) IEC 309 32A (2P+E)

Input

Nominal Input Voltage
400V 3PH
Input Frequency
50 Hz
Maximum Line Current per phase
32A

Physical

Net Weight
6.39 KG
Maximum Height
152.00 mm
Maximum Width
432.00 mm
Maximum Depth
152.00 mm
Shipping Weight
7.30 KG
Shipping Height
152.00 mm
Shipping Width
432.00 mm
Shipping Depth
152.00 mm

Conformance

Regulatory Approvals
CE, VDE
Standard Warranty
1 year repair or replace

Sustainable Offer Status