APC Home Office SurgeArrest 8 Outlet with Phone (Splitter) and Coax Protection, 120V Technical Specifications

SurgeArrest Home/Office

APC Home Office SurgeArrest 8 Outlet with Phone (Splitter) and Coax Protection, 120V
P8VT3
Email Technical Specifications Printer Friendly
SurgeArrest Home/Office
More Images

Professional-grade Electrical Surge Protection for Computers and Electronics

Includes: Coaxial cable, Cord management straps, Telephone Cable, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
8
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input Breaker Capacity
15  A

Surge Protection and Filtering

Surge energy rating
3020 Joules
eP Joule Rating
2525
EMI/RFI Noise rejection (100 kHz to 10 MHz)
70 dB
Data Line Protection
RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines), Cable modem / Video protection
Data Lines Protected
(multi-line only)
1-4
Let Through Voltage Rating
< 85

Physical

Net Weight
0.92 KG
Maximum Height
32.00 mm
Maximum Width
89.00 mm
Maximum Depth
330.00 mm
Shipping Weight
1.10 KG
Shipping Height
60.00 mm
Shipping Width
142.00 mm
Shipping Depth
360.00 mm
Master Carton Units
6.00
Master Carton Dimensions (Length x Width x Height)
381 x 203 x 305 mm
Master Carton Weight
7.50 KG
SCC Codes
1073130424904 4
Color
Black

Environmental

Operating Environment
0 - 45 °C
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
CSA, UL 1363, UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V

Sustainable Offer Status