P7GT
Price * :  $34.99

SurgeArrest Essential
APC Power-Saving Essential SurgeArrest 7 outlet, with phone line protection, 120V

P7GT
More Images

"Master/Controlled" outlets are designed to detect when your desktop computer is asleep where it then automatically powers "off" connected peripherals to prevent wasteful power consumption. NOTE: the Power-Saving SurgeArrest is NOT compatible with laptops and iMac computers.

Includes: User Manual

Standard Lead Time: Usually in Stock

P7GT Features

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse.
Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Noise Filtering
Surge Protector attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Right Angle Plug
Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.

SurgeArrest Essential Features & Benefits

Protection
Lightning and Surge Protection
To prevent damage to your equipment from power surges and spikes.
IEEE let-through ratings and regulatory agency compliance
Stringent third-party testing gives you confidence that APC's surge protectors will safeguard your equipment and data from potentially damaging surges and spikes.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Noise Filtering
Surge Protector attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Safety
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC’s SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.

Product Distribution

canada, united states