Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
P7GT

SurgeArrest Essential
APC Power-Saving Essential SurgeArrest 7 outlet, with phone line protection, 120V

P7GT
More Images

"Master/Controlled" outlets are designed to detect when your desktop computer is asleep where it then automatically powers "off" connected peripherals to prevent wasteful power consumption. NOTE: the Power-Saving SurgeArrest is NOT compatible with laptops and iMac computers.

Includes: User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
7
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
1.83 meters
Maximum Input Current
15A
Input Breaker Capacity
15A

Surge Protection and Filtering

Surge energy rating
420 Joules
eP Joule Rating
1400
Peak Current Normal Mode
10 kAmps
Peak Current Common Mode
20 kAmps
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line),--
Data Lines Protected
(multi-line only)
--
Let Through Voltage Rating
< 85

Physical

Net Weight
0.77 KG
Maximum Height
51.00 mm
Maximum Width
108.00 mm
Maximum Depth
267.00 mm
Shipping Weight
0.95 KG
Shipping Height
53.00 mm
Shipping Width
184.00 mm
Shipping Depth
324.00 mm
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
648 x 229 x 337 mm
Master Carton Weight
26.40 lbs.
Color
Black
Units per Pallet
384.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA,UL 1363,UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V