P6B
Price * :  $8.99
$8.10

SurgeArrest Essential
APC Essential SurgeArrest, 6 outlet

Basic Protection for Computers and Electronics

Standard Lead Time: Usually in Stock

Output

Number of Outlets
6
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
6 feet (1.83 meters)

Surge Protection and Filtering

Surge energy rating
490 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
20 dB
Peak Current Normal Mode
10 kAmps
Peak Current Common Mode
30 kAmps
Let Through Voltage Rating
< 330

Physical

Net Weight
1.00 lbs. (0.45 kg)
Maximum Height
11.50 inches (292 mm)
Maximum Width
2.25 inches (57 mm)
Maximum Depth
1.50 inches (38 mm)
Shipping Weight
1.33 lbs. (0.60 kg)
Shipping Height
13.30 inches (338 mm)
Shipping Width
5.80 inches (147 mm)
Shipping Depth
1.50 inches (38 mm)
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
16 X 12.1 X 14 inches
Master Carton Weight
18.52 lbs.
SCC Codes
1073130421102 7
Color
Charcoal
Units per Pallet
768.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
CSA,UL 1449
Standard Warranty
Lifetime
Equipment protection policy
Lifetime : $25000
UL 1449 TVSS Rating
330V
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.