APC Essential SurgeArrest 6 Outlet 2 Foot Cord, 120V Technical Specifications

SurgeArrest Essential

APC Essential SurgeArrest 6 Outlet 2 Foot Cord, 120V
P62
Email Technical Specifications Printer Friendly
Locate a Partner
SurgeArrest Essential SurgeArrest Essential
More Images

Basic Protection Against Power Surges for Computers and Electronics

Includes: User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
6
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Power
1200 Watts
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
0.61 meters
Maximum Input Current
15A
Input Breaker Capacity
15  A

Surge Protection and Filtering

Surge energy rating
540 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
40 dB
Peak Current Normal Mode
26 kAmps
Peak Current Common Mode
36 kAmps
NM Surge Response Time (ns)
1 ns
Let Through Voltage Rating
< 500

Physical

Net Weight
0.32 KG
Maximum Height
286.00 mm
Maximum Width
51.00 mm
Maximum Depth
38.00 mm
Shipping Weight
0.32 KG
Shipping Height
295.00 mm
Shipping Width
83.00 mm
Shipping Depth
38.00 mm
Master Carton Units
6.00
Master Carton Dimensions (Length x Width x Height)
295 x 171 x 171 mm
Master Carton Weight
2.34 KG
Color
White
Units per Pallet
1320.00
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
ETL
Standard Warranty
Lifetime
UL 1449 TVSS Rating
500V

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs