P11VT3

SurgeArrest Performance
APC Performance SurgeArrest, 11 outlet, phone line (with splitter) & coax protection

P11VT3
More Images

Maximum Protection and Convenience for Computers, Notebooks and Other Electronics

Includes: Coaxial cable, Telephone Cable, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
11
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P
Cord Length
2.44 meters
Input Breaker Capacity
15A

Surge Protection and Filtering

Surge energy rating
2030 Joules
eP Joule Rating
3400
EMI/RFI Noise rejection (100 kHz to 10 MHz)
70 dB
Data Line Protection
RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines),Cable modem / Video protection
Data Lines Protected
(multi-line only)
1-4
Let Through Voltage Rating
< 40

Physical

Net Weight
1.06 KG
Maximum Height
40.00 mm
Maximum Width
119.00 mm
Maximum Depth
302.00 mm
Shipping Weight
1.35 KG
Shipping Height
60.00 mm
Shipping Width
192.00 mm
Shipping Depth
345.00 mm
Master Carton Units
6.00
Master Carton Dimensions (Length x Width x Height)
378 x 210 x 377 mm
Master Carton Weight
8.90 KG
Color
Black

Environmental

Operating Environment
-15 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA,UL 1363,UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V