NET8N

SurgeArrest Performance
APC Network SurgeArrest, 8 outlet, network line protection

NET8N
More Images

Maximum Protection and Convenience for Computers, Notebooks and Other Electronics

Includes: 30 cm Network patch cable, Cord management straps, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
8
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
2.44 meters

Surge Protection and Filtering

Surge energy rating
480 Joules
eP Joule Rating
3420
EMI/RFI Noise rejection (100 kHz to 10 MHz)
70 dB
Peak Current Normal Mode
13 kAmps
Peak Current Common Mode
26 kAmps
Data Line Protection
RJ45 10/100 Base-T Token Ring
Data Lines Protected
(multi-line only)
1-8
Let Through Voltage Rating
< 40

Physical

Net Weight
0.86 KG
Maximum Height
44.00 mm
Maximum Width
203.00 mm
Maximum Depth
146.00 mm
Shipping Weight
1.05 KG
Shipping Height
51.00 mm
Shipping Width
318.00 mm
Shipping Depth
159.00 mm
Master Carton Units
12.00
Master Carton Weight
31.90 lbs.
SCC Codes
10731304000874
Color
Beige
Units per Pallet
600.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA,UL 497A,UL 1283,UL 1363,UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V