NET8
Price * :  $29.99

SurgeArrest Performance
APC Network SurgeArrest, 8 outlet

NET8
More Images

Maximum Protection and Convenience for Computers, Notebooks and Other Electronics

Includes: Cord management straps, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
8
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
8 feet (2.44 meters)

Surge Protection and Filtering

Surge energy rating
480 Joules
eP Joule Rating
3420
EMI/RFI Noise rejection (100 kHz to 10 MHz)
70 dB
Peak Current Normal Mode
13 kAmps
Peak Current Common Mode
26 kAmps
Data Line Protection
--
Data Lines Protected
(multi-line only)
--
Let Through Voltage Rating
< 40

Physical

Net Weight
1.90 lbs. (0.86 kg)
Maximum Height
1.75 inches (44 mm)
Maximum Width
8.00 inches (203 mm)
Maximum Depth
5.75 inches (146 mm)
Shipping Weight
2.20 lbs. (1.00 kg)
Shipping Height
2.00 inches (51 mm)
Shipping Width
12.50 inches (318 mm)
Shipping Depth
6.25 inches (159 mm)
Master Carton Units
12.00
Master Carton Weight
29.50 lbs.
SCC Codes
10731304000843
Color
Beige
Units per Pallet
600.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
CSA,UL 1283,UL 1363,UL 1449
Standard Warranty
Lifetime
Equipment protection policy
Lifetime : $100000
UL 1449 TVSS Rating
330V
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.