NetBotz Rack Monitor 450 (with 120/240V Power Supply) Technical Specifications

NetBotz 400

NetBotz Rack Monitor 450 (with 120/240V Power Supply)
NBRK0451
Email Technical Specifications Printer Friendly
Locate a Partner
NetBotz 400 NetBotz 400
More Images

Supports up to 2 external camera pods, 2 sensor pods and up to 18 Universal Sensors.

Includes: Country-specific detachable power cord, Documentation CD, Installation guide, Rack Mounting brackets, Temperature/Humidity Sensor

Standard Lead Time: Usually in Stock

General

Number of Sensor Pods Supported
2
Number of Universal Sensors Supported
18

Communications & Management

Protocols
DHCP, DNS, HTTP, HTTPS, SMTP, SOCKS, TCP/IP
Network Interface Connections
RJ-45 10/100 Base-T

Physical

Net Weight
1.74 KG
Maximum Height
43.00 mm
Maximum Width
432.00 mm
Maximum Depth
93.00 mm
Shipping Weight
2.86 KG
Shipping Height
190.00 mm
Shipping Width
781.00 mm
Shipping Depth
369.00 mm
Mount Positions
Front

Environmental

Operating Environment
0 - 45 °C
Storage Temperature
-15 - 65 °C
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
AS/NZS 3548 (C-Tick) Class A, cUL Listed, CE, FCC Part 15 Class A, GOST, ICES-003, IRAM, Low Voltage Directive 2006/95/EC, NOM, UL Listed, VCCI Class A, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell