|
You are here:
|
Product Category |
APC NetBotz 320 Rack Appliance
General
Number of Cameras Supported
4
Sensor Temperature Range
1.6°C to 48.8°C (35°F to 120°F) +/- 1°C
Sensor Humidity Range
10% to 90% non-condensing +/- 5% RH
External Sensor Connection Type
PS2 mini-DIN
Communications & Management
Protocols
HTTP, SMTP, SOCKS, TCP/IP
Network Interface Connections
RJ-45 10/100 Base-T
Physical
Net Weight
1.64 KG
Maximum Height
42.00 mm
Maximum Width
451.00 mm
Maximum Depth
196.00 mm
Shipping Weight
3.18 KG
Shipping Height
165.00 mm
Shipping Width
686.00 mm
Shipping Depth
311.00 mm
Color
Black
Mount Positions
Front
Environmental
Operating Relative Humidity
10 - 90%
Storage Relative Humidity
10 - 90%
Operating Elevation
0-4500 meters
Storage Elevation
0-4500 meters
Conformance
Regulatory Approvals
CE, FCC Part 15 Class A, UL Listed, VCCI
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
|
|||||||