NetBotz Rack Monitor 200 (with 120/240V Power Supply) Technical Specifications

NetBotz 200

NetBotz Rack Monitor 200 (with 120/240V Power Supply)
NBRK0201
Email Technical Specifications Printer Friendly
Locate a Partner
NetBotz 200 NetBotz 200
More Images

Supports up to 12 external sensor pods and up to 78 Universal Sensors.

Includes: Country-specific detachable power cord, Documentation CD, Installation guide, Null-modem cable, Rack Mounting brackets, Temperature/Humidity Sensor

Standard Lead Time: Usually in Stock

General

Number of Sensor Pods Supported
12
Number of Universal Sensors Supported
78

Communications & Management

Protocols
HTTP, HTTPS, SCP, SMTP, SNMP v1, SNMP v3, SSH V1, SSH V2, TCP/IP, Telnet
Network Interface Connections
RJ-45 10/100 Base-T

Physical

Net Weight
1.43 KG
Maximum Height
43.00 mm
Maximum Width
432.00 mm
Maximum Depth
43.00 mm
Shipping Weight
2.89 KG
Shipping Height
140.00 mm
Shipping Width
693.00 mm
Shipping Depth
362.00 mm
Mount Positions
Front

Environmental

Operating Environment
0 - 45 °C
Storage Temperature
-15 - 65 °C
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
AS/NZS 3548 (C-Tick) Class A, cUL Listed, CE, FCC Part 15 Class A, ICES-003, Low Voltage Directive 2006/95/EC, PSE, UL Listed, VCCI Class A, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
REACH SVHC
Bis(2-ethylhexyl)phthalate (DEHP) - 0.15
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell