|
You are here:
|
Product Category |
NetBotz Door Switch Sensor for Rooms or 3rd Party Racks - 50 ft.
Physical
Net Weight
0.19 KG
Maximum Height
25.00 mm
Maximum Width
111.00 mm
Maximum Depth
155.00 mm
Shipping Weight
0.31 KG
Shipping Height
48.00 mm
Shipping Width
232.00 mm
Shipping Depth
164.00 mm
Environmental
Operating Environment
0 - 45 °C
Storage Temperature
-15 - 65 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters
Conformance
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
|
|||||||||