APC NetBotz Central Standard Appliance Technical Specifications

NetBotz Central

APC NetBotz Central Standard Appliance
NBCN2000
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
NetBotz Central NetBotz Central
More Images

Management platform that enables centralized monitoring, control, trend analysis, and alert history for all of your NetBotz appliances.

Includes: CD with software, Installation guide, Null-modem cable

Physical

Net Weight
6.36 KG
Maximum Height
44.00 mm
Maximum Width
44.00 mm
Maximum Depth
502.00 mm
Shipping Weight
11.36 KG
Shipping Height
229.00 mm
Shipping Width
711.00 mm
Shipping Depth
610.00 mm
Color
Black
Mount Positions
Front

Environmental

Operating Environment
10 - 35 °C
Storage Relative Humidity
5 - 95%

Conformance

Regulatory Approvals
CE, FCC Part 15 Class A, UL Listed, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant