|
You are here:
|
Product Category |
APC NetBotz USB to Serial RS-232 DB-9 Adapter Cable - 6ft/1.8m
Physical
Net Weight
0.14 KG
Maximum Height
13.00 mm
Maximum Width
203.00 mm
Maximum Depth
152.00 mm
Shipping Weight
0.92 KG
Shipping Height
25.00 mm
Shipping Width
254.00 mm
Shipping Depth
178.00 mm
Cord Length
1.83 meters
Connector A
USB-A(USB 1.1)
Connector B
DB9(Serial Straight Through)
Environmental
Operating Environment
0 - 45 °C
Operating Relative Humidity
10 - 90%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
10 - 90%
Storage Elevation
0-3000 meters
Conformance
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
|
||||||||