APC Matrix-UPS 5kVA XR 220/230/240V Technical Specifications

Matrix-UPS

APC Matrix-UPS 5kVA XR 220/230/240V
MX5000XRW
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner

APC Matrix-UPS,3750 Watts /5000 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232, SmartSlot

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Output

Output Power Capacity
3750 Watts / 5000 VA
Max Configurable Power
3750 Watts / 5000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Crest Factor
up to 5 : 1
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(8) IEC 320 C13 IEC 320 C13
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 3-wire
Input voltage range for main operations
176 - 282V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3.50 hour(s)
Replacement Battery
Replacement battery cartridge note
Note: Smartcell or Smartcell -XR may be used as replacement battery
Runtime Graph
Curve Part Number(s)
A MX5000XRW
B MX5000XRW
+ (1)SMARTCELL-XR
C MX5000XRW
+ (2)SMARTCELL-XR
D MX5000XRW
+ (3)SMARTCELL-XR
E MX5000XRW
+ (4)SMARTCELL-XR
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
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
904.00 mm
Maximum Width
351.00 mm
Maximum Depth
452.00 mm
Net Weight
224.09 KG
Shipping Weight
255.45 KG
Color
Beige
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
900.00 BTU/hr

Conformance

Regulatory Approvals
CE, CSA, FCC Part 15 Class A, TUV
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.