APC Matrix-UPS 5KVA XR 208V/240V in 120/208/240 Out Technical Specifications

Matrix-UPS

APC Matrix-UPS 5KVA XR 208V/240V in 120/208/240 Out
MX5000XR
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Matrix-UPS Matrix-UPS
More Images

APC Matrix-UPS,3750 Watts /5000 VA,Input 208V /Output 120V, 208V, Interface Port DB-9 RS-232, SmartSlot

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Output

Output Power Capacity
3750 Watts / 5000 VA
Max Configurable Power
3750 Watts / 5000 VA
Nominal Output Voltage
120V, 208V
Efficiency at Full Load
93.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Other Output Voltages
240
Crest Factor
up to 5 : 1
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(6) NEMA 5-15R NEMA 5-15R
(1) NEMA L14-30R NEMA L14-30R
(2) NEMA L6-30R NEMA L6-30R
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
208V
Input Frequency
60 Hz +/- 5 Hz
Input Connections
NEMA L6-30P NEMA L6-30P
Cord Length
1.83 meters
Input voltage range for main operations
156 - 252 (208) / 176 - 282 ( 240V)V
Other Input Voltages
240

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3.50 hour(s)
Replacement Battery
Replacement battery cartridge note
RBC14 is the RBC for a SmartCell-XR. There is no RBC available for a standard SmartCell. If an RBC is needed for a standard SmartCell, then an entire SmartCell will need to be purchased. Due to the weight of RBC14 APC does not offer pre-paid return postage for this RBC.
Runtime Graph
Curve Part Number(s)
A MX5000XR
B MX5000XR
+ (1)SMARTCELL-XR
C MX5000XR
+ (2)SMARTCELL-XR
D MX5000XR
+ (3)SMARTCELL-XR
E MX5000XR
+ (4)SMARTCELL-XR
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
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
904.00 mm
Maximum Width
351.00 mm
Maximum Depth
452.00 mm
Net Weight
216.82 KG
Shipping Weight
246.36 KG
Color
Beige
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
60.00 dBA
Online Thermal Dissipation
900.00 BTU/hr

Conformance

Regulatory Approvals
CE, CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.