Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
LE600

Line-R
Line-R 600VA Automatic Voltage Regulator

LE600LE600
More Images

Automatic voltage regulation for protection against brownouts and overvoltages.

Includes: User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
4
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P
Maximum Line Current per phase
5A
Cord Length
1.98 meters

Surge Protection and Filtering

Surge energy rating
680 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
55 dB
Peak Current Common Mode
36 kAmps
Let Through Voltage Rating
< 450

Physical

Net Weight
3.30 KG
Maximum Height
116.00 mm
Maximum Width
214.00 mm
Maximum Depth
141.00 mm
Shipping Weight
3.60 KG
Shipping Height
175.00 mm
Shipping Width
273.00 mm
Shipping Depth
207.00 mm
Master Carton Units
4.00
Master Carton Dimensions (Length x Width x Height)
16.73 X 10.95 X 14.3 inches
Master Carton Weight
34.00 lbs.
SCC Codes
1073130419792 5
Color
Beige

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed,FCC Part 15 Class B,NOM,UL 1012
Standard Warranty
2 years repair or replace