Line-R 1200VA Automatic Voltage Regulator Technical Specifications

Line-R

Line-R 1200VA Automatic Voltage Regulator
LE1200I
Email Technical Specifications Printer Friendly
Locate a Partner
Line-R Line-R
More Images

APC Line-R,Input 230V /

Includes: User Manual

Standard Lead Time: Usually in Stock

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz
Input Connections
IEC-320 C14

Surge Protection and Filtering

Surge energy rating
300 Joules

Physical

Maximum Height
116.00 mm
Maximum Width
214.00 mm
Maximum Depth
141.00 mm
Net Weight
4.20 KG
Shipping Weight
4.50 KG
Shipping Height
175.00 mm
Shipping Width
273.00 mm
Shipping Depth
207.00 mm
Master Carton Units
4.00
Master Carton Dimensions (Length x Width x Height)
425.00 mm
Master Carton Weight
19.09 KG
Color
Beige
SCC Codes
1073130419793 2
Units per Pallet
64.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
C-tick, CE, EN 55024, EN 60950, GOST, GS Mark
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS