|
You are here:
|
Product Category |
Line-R 1200VA Automatic Voltage Regulator
Output
Number of Outlets
4
Receptacle Style
NEMA 5-15R
Input
Nominal Input Voltage
120V
Input Power
1200 Watts
Input Frequency
50/60 Hz
Input Connections
Maximum Line Current per phase
10A
Cord Length
1.98 meters
Surge Protection and Filtering
Surge energy rating
680 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
55 dB
Peak Current Common Mode
36 kAmps
Let Through Voltage Rating
<
450
Physical
Net Weight
4.40 KG
Maximum Height
116.00 mm
Maximum Width
214.00 mm
Maximum Depth
141.00 mm
Shipping Weight
4.70 KG
Shipping Height
175.00 mm
Shipping Width
273.00 mm
Shipping Depth
207.00 mm
Master Carton Units
4.00
Master Carton Dimensions (Length x Width x Height)
425 x 278 x 363 mm
Master Carton Weight
19.55 KG
SCC Codes
1073130419791 8
Color
Beige
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
cUL Listed, FCC Part 15 Class B, NOM, UL 1012
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
|||||||||||