|
You are here:
|
Product Category |
HP OmniBook 4100 series Notebook Battery
Output
battoutvolt
10.8
Batteries & Runtime
Battery Type
Lithium Ion
Physical
Net Weight
0.68 KG
Maximum Height
216.00 mm
Maximum Width
127.00 mm
Maximum Depth
57.00 mm
Shipping Weight
0.91 KG
Shipping Width
140.00 mm
Shipping Height
229.00 mm
Shipping Depth
70.00 mm
Color
Black
Environmental
Operating Environment
10 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-15000 meters
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
CE
Standard Warranty
1 year repair or replace
Sustainable Offer Status |
|||||||