LBCAP11R
DISCONTINUED

Apple iBook G3 (12.1" Display) LiIon Notebook Battery

Portable computer batteries for the leading brands of notebook computers.

Output

battoutvolt
11.1
battoutmah
3600

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
40
Battery Type
Lithium Ion

Physical

Net Weight
0.32 KG
Maximum Height
121.00 mm
Maximum Width
76.00 mm
Maximum Depth
19.00 mm
Shipping Weight
0.36 KG
Shipping Width
159.00 mm
Shipping Height
248.00 mm
Shipping Depth
38.00 mm
Color
Frost White

Environmental

Operating Environment
10 - 40 °C
Operating Relative Humidity
--%
Operating Elevation
0-3000 meters
Storage Temperature
10 - 40 °C
Storage Relative Humidity
--%
Storage Elevation
0-3000 meters

Conformance

Regulatory Approvals
CE
Standard Warranty
1 year repair or replace