Product Category

APC AV J Type 1.5kVA Power Conditioner with Battery Backup & AVR 120V Technical Specifications

AV Power Conditioners & Battery Backups

APC AV J Type 1.5kVA Power Conditioner with Battery Backup & AVR 120V
J35B
Email Technical Specifications Printer Friendly
Locate a Partner
AV Power Conditioners & Battery Backups AV Power Conditioners & Battery Backups
More Images

APC AV Power Conditioners & Battery Backups,865 Watts /1500 VA,Input 120V /Output 120V

Includes: CD with software, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
865 Watts / 1500 VA
Max Configurable Power
865 Watts / 0 VA
Nominal Output Voltage
120V
Waveform Type
Stepped approximation to a sinewave
Output Connections
(2) NEMA 5-15R NEMA 5-15R
(6) NEMA 5-15R NEMA 5-15R
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
16 hour(s)
Replacement Battery
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Surge Protection and Filtering

Surge energy rating
345 Joules

Physical

Maximum Height
97.00 mm
Maximum Width
431.00 mm
Maximum Depth
406.00 mm
Net Weight
14.00 KG
Shipping Weight
16.00 KG
Shipping Height
205.00 mm
Shipping Width
558.00 mm
Shipping Depth
539.00 mm
Master Carton Units
2.00
Master Carton Weight
34.06 KG
Color
Black
SCC Codes
1073130427769 6

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
FCC Part 15 Class B, UL 1778
Standard Warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.