|
You are here:
|
Product Category
|
APC Smart-UPS RT 2kVA, 230V, Low Density Single Rack InfraStruXure® System
Output
Configured Power
1400 Watts
/ 2000 VA
Nominal Output Voltage
230V
Bypass
Built-in Bypass
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Crest Factor
3 : 1
Waveform Type
Sine wave
Output Connections
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Cord Length
2.44 meters
Input voltage range for main operations
160 - 280V
Input voltage adjustable range for mains operation
100 - 280V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery Volt-Amp-Hour Capacity
400
Typical recharge time
4 hour(s)
Replacement Battery
RBC Quantity
1
Communications & Management
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Physical
Maximum Height
2070.00 mm
Maximum Width
597.00 mm
Maximum Depth
1072.00 mm
Net Weight
191.00 KG
Shipping Weight
215.27 KG
Weight Capacity (static load)
909.09 KG
Weight Capacity (dynamic load)
909.09 KG
Rack Height
42U
Rack Free Space
40U
Number of Racks
1
Color
Black
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
50.00 dBA
Online Thermal Dissipation
652.00 BTU/hr
Conformance
Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, EN 55022 Class A, EN 60950, EN 61000-3-2, GOST, VDE
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
|||||||||||||||||||||