InfraStruXure 20kW, 208V Technical Specifications

Symmetra PX

InfraStruXure 20kW, 208V
ISX20K20F
Email Technical Specifications Printer Friendly
Locate a Partner
Symmetra PX
More Images

APC Symmetra PX,20 kW /20 kVA,Input 208V 3PH /Output 120V, 208V, 208V 3PH, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model

Includes: Installation guide, Network Management Card, Pre-installed whips, Start-Up Service, User Manual

Standard Lead Time: Usually Ships within 3 Weeks

Output

Output Power Capacity
20 kW / 20 kVA
Max Configurable Power
20 kW / 20 kVA
Nominal Output Voltage
120V, 208V, 208V 3PH
Output Voltage Note
Configurable for 208 or 240 nominal output voltage
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Crest Factor
2.5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass

Input

Nominal Input Voltage
208V 3PH
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
177 - 240V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Available Battery Module Slots
2
Typical recharge time
2 hour(s)
Replacement Battery
RBC™ Quantity
1
Extended Run Options
Runtime Graph
Curve Part Number(s)
A ISX20K20F
B ISX20K20F
+ (1)SYBT4
C ISX20K20F
+ (2)SYBT4
D ISX20K20F
+ (1)SYCFXR8-8
E ISX20K20F
+ (2)SYCFXR8-8
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 92.4%
50% 94.3%
75% 94.6%
100% 94.3%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 208V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Available SmartSlot™ Interface Quantity
2
Pre-Installed SmartSlot™ Cards
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
2070.00 mm
Maximum Width
610.00 mm
Maximum Depth
902.00 mm
Net Weight
819.55 KG
Shipping Weight
842.27 KG
Shipping Height
2311.00 mm
Shipping Width
749.00 mm
Shipping Depth
1054.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
58.00 dBA
Online Thermal Dissipation
5942.00 BTU/hr
Protection Class
NEMA 1

Conformance

Regulatory Approvals
CE Mark, CSA C22.2 No.107.3-05, ENERGY STAR (USA), FCC Part 15 Class A, IEC 61000-3-2, IEC 61000-3-3, UL 1778
Standard Warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.