Product Category

APC AV 1.5 kVA H Type Power Conditioner 120V

AV Power Conditioners & Battery Backups

APC AV 1.5 kVA H Type Power Conditioner 120V
H15
Email Technical Specifications Printer Friendly
AV Power Conditioners & Battery Backups AV Power Conditioners & Battery Backups
More Images

Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

Includes: 6ft Gold Plated Coaxial Cable, Rack Mounting brackets, RJ11 Cable, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
12
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Power
1500 Watts
Input Frequency
47 - 63 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
3.05 meters
Maximum Input Current
15A
Input Breaker Capacity
15.0  A

Surge Protection and Filtering

Surge energy rating
5270 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
50 dB
Peak Current Normal Mode
80 (/PH) kAmps
Peak Current Common Mode
160 kAmps
Data Line Protection
RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines), Co-axial Video / Cable protection, Coaxial 2-Way splitter with protection
Let Through Voltage Rating
< 40

Physical

Net Weight
7.59 KG
Maximum Height
95.00 mm
Maximum Width
432.00 mm
Maximum Depth
241.00 mm
Shipping Weight
10.18 KG
Shipping Height
168.00 mm
Shipping Width
518.00 mm
Shipping Depth
322.00 mm
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
20.76 X 13.14 X 14.15 inches
Master Carton Weight
22.27 KG
SCC Codes
1073130422546 8
Color
Silver
Units per Pallet
36.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA, FCC Part 68, Industry Canada, UL 1012, UL 1449, UL 498
Standard Warranty
5 year repair or replace
UL 1449 TVSS Rating
330V

Sustainable Offer Status