Product Category

APC AV Black 1kVA H Type Power Conditioner 120V Technical Specifications

AV Power Conditioners & Battery Backups

APC AV Black 1kVA H Type Power Conditioner 120V
H10BLK
Email Technical Specifications Printer Friendly
Locate a Partner
AV Power Conditioners & Battery Backups AV Power Conditioners & Battery Backups
More Images

Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

Includes: 6ft Gold Plated Coaxial Cable, Rack Mounting brackets, RJ11 Cable, User Manual

Standard Lead Time: Usually in Stock

Input

Nominal Input Voltage
120V
Input Frequency
47 - 63 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
3 meters

Physical

Net Weight
7.32 KG
Maximum Height
95.00 mm
Maximum Width
432.00 mm
Maximum Depth
241.00 mm
Shipping Weight
9.92 KG
Shipping Height
168.00 mm
Shipping Width
518.00 mm
Shipping Depth
322.00 mm
Rack Height
2U
Color
Black
Units per Pallet
36.00
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
CSA, FCC Part 15 Class B, FCC Part 68, Industry Canada, UL 1012, UL 498
Standard Warranty
5 year repair or replace

Sustainable Offer Status