|
You are here:
|
Product Category |
APC AV 15 Amp G Type Rack Power Filter, 120V
Output
Number of Outlets
9
Receptacle Style
NEMA 5-15R
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
Cord Length
2.44 meters
Maximum Input Current
15A
Input Breaker Capacity
15.0 A
Surge Protection and Filtering
Surge energy rating
3400 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
55 dB
Let Through Voltage Rating
<
40
Physical
Net Weight
3.90 KG
Maximum Height
43.00 mm
Maximum Width
435.00 mm
Maximum Depth
240.00 mm
Shipping Weight
4.82 KG
Shipping Height
86.00 mm
Shipping Width
552.00 mm
Shipping Depth
330.00 mm
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
564 x 341 x 182 mm
Master Carton Weight
9.86 KG
Color
Black
Units per Pallet
36.00
Environmental
Operating Environment
0 - 50 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3000 meters
Conformance
Regulatory Approvals
UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V
Sustainable Offer Status
RoHS
Compliant
|
||||||||||