ETCS
DISCONTINUED

Travel Cooling Stand for Notebooks

ETCS
More Images

Lightweight, portable notebook stands for the mobile professional.

Physical

Maximum Height
1.50 inches (38 mm)
Maximum Width
1.60 inches (41 mm)
Maximum Depth
8.75 inches (222 mm)
Net Weight
0.42 lbs. (0.19 kg)
Shipping Weight
0.60 lbs. (0.27 kg)
Shipping Height
2.00 inches (51 mm)
Shipping Width
6.38 inches (162 mm)
Shipping Depth
9.75 inches (248 mm)
Master Carton Units
8.00
Master Carton Dimensions (Length x Width x Height)
17 X 6.85 X 10.75 inches
Master Carton Weight
5.80 lbs.
SCC Codes
1073130421882 8

Conformance

Standard Warranty
1 year repair or replace