Emergency Power Off (EPO) Technical Specifications

Symmetra Accessories

Emergency Power Off (EPO)
Email Technical Specifications Printer Friendly
Locate a Partner
Symmetra Accessories
More Images

Provides a single point of emergency equipment shutdown for up to eight APC InfraStruXure® devices and one third-party device

Includes: User Manual

Standard Lead Time: Usually in Stock

Physical

Net Weight
2.90 KG
Maximum Height
226.00 mm
Maximum Width
251.00 mm
Maximum Depth
66.00 mm
Shipping Weight
3.14 KG
Shipping Height
305.00 mm
Shipping Width
305.00 mm
Shipping Depth
127.00 mm
Color
Black

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-3000 meters

Conformance

Regulatory Approvals
cUL Listed, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status